Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
3-terminal adjustable current source
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 100.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM134/LM234/LM334 are 3-terminal adjustable current sources characterized by: an operating current range of 10000: 1 an excellent current regulation a wide dynamic voltage range of 1V t 10VThe current is determined by an external resistor without requiring other external components.Reverse...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.62 | 2% |
| 10-24 | $1.20 | 25% |
| 25-99 | $1.10 | 31% |
| 100-249 | $0.98 | 38% |
| 250-499 | $0.92 | 42% |
| 500 | $0.88 | 45% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -25.0 |
| Operating Temp Max Celsius | 100.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM134/LM234/LM334 are 3-terminal adjustable current sources characterized by: an operating current range of 10000: 1 an excellent current regulation a wide dynamic voltage range of 1V t 10VThe current is determined by an external resistor without requiring other external components.Reverse...
Read More
|