📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

LM235Z

LM235Z

LM235DT

Active

Precision Temperature Sensor

Quantity $ per Unit Savings
1 - 9$0.681%
10 - 99$0.4238%
100 - 400$0.3647%
Contact Sales
In stock
$0.68
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

The LM135, LM235, LM335 are precision temperature sensors which can be easily calibrated. They operate as a 2-terminal Zener and the breakdown voltage is directly proportional to the absolute temperature at 10mV/°K.


The circuit has a dynamic impedance of less than 1Ω and operates within a range of current from 450µA to 5mA without alteration of its characteristics.


Calibrated at +25°C, the LM135, LM235, and LM335 have a typical error of less than 1°C over a 100°C temperature range. Unlike other sensors, the LM135, LM235, LM335 have a linear output.

Key features
  • Directly calibrated in °K
  • Operates from 450µA to 5mA
  • 1°C initial accuracy
  • Less than 1Ω dynamic impedance