📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LM239APT

LM239APT

LM239DT

LM239DT

LM239D

Active

Low power quad voltage comparator

Quantity $ per Unit Savings
1 - 9$0.681%
10 - 99$0.5618%
100 - 249$0.4533%
250 - 320$0.4238%
Contact Sales
In stock
$0.68
Parameter NameParameter Value
Supply Voltage Min Volt2.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

This family of devices consists of four independent precision-voltage comparators with an offset voltage specification as low as 2 mV maximum for LM339A, LM239A, and LM139A. Each comparator has been designed specifically to operate from a single power supply over a wide range of voltages. Operation from split power supplies is also possible.


These comparators also have a unique characteristic in that the input common mode voltage range includes ground even though operated from a single power supply voltage.

Key features
  • Wide single supply voltage range or dual supplies for all devices: +2 to +36 V or ±1 V to ±18 V
  • Very low supply current (1.1 mA) independent of supply voltage
  • Low input bias current: 25 nA typ
  • Low input offset current: ±5 nA typ
  • Low input offset voltage: ±1 mV typ
  • Input common-mode voltage range includes ground
  • Low output saturation voltage: 250 mV typ;(ISINK = 4 mA)
  • Differential input voltage range equal to the supply voltage
  • TTL, DTL, ECL, MOS, CMOS compatible outputs