LM258AWDT

LM258AWDT

LM258WDT

LM258WDT

Active

LM258AWYPT

Low power dual operational amplifiers

Operating RangeAutomotive
Supply Voltage Min Volt3.0
Supply Voltage Max Volt32.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The LM158W, LM258W, and LM358W circuits consist of two independent, high-gain, operational amplifiers (op-amps), which employ an internal frequency compensation and are specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is...
Read More

Key features
  • ESD internal protection: 2 kV
  • Internal frequency compensation implemented
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per operator -essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common mode voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+) - 1.5 V
Out of Stock
Operating RangeAutomotive
Supply Voltage Min Volt3.0
Supply Voltage Max Volt32.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius105.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-8L

The LM158W, LM258W, and LM358W circuits consist of two independent, high-gain, operational amplifiers (op-amps), which employ an internal frequency compensation and are specifically designed to operate from a single power supply over a wide range of voltages. The low-power supply drain is...
Read More

Key features
  • ESD internal protection: 2 kV
  • Internal frequency compensation implemented
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1.1 MHz (temperature compensated)
  • Very low supply current per operator -essentially independent of supply voltage
  • Low input bias current: 20 nA (temperature compensated)
  • Low input offset voltage: 2 mV
  • Low input offset current: 2 nA
  • Input common mode voltage range includes ground
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage swing 0 V to (VCC+) - 1.5 V