🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
Low power, bipolar op-amp
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-16L |
This circuit consists of four independent, high-gain operational amplifiers (op amps) which employ internal frequency compensation and are specifically designed for automotive and industrial control systems.The device operates from a single power supply over a wide range of voltages. Operation from...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.39 | 1% |
10-24 | $0.27 | 31% |
25-99 | $0.24 | 38% |
100-249 | $0.21 | 46% |
250-500 | $0.18 | 53% |
500 + |
Contact sales |
Supply Voltage Min Volt | 3.0 |
Supply Voltage Max Volt | 30.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack3 |
Grade | Industrial |
Package Name | QFN-16L |
This circuit consists of four independent, high-gain operational amplifiers (op amps) which employ internal frequency compensation and are specifically designed for automotive and industrial control systems.The device operates from a single power supply over a wide range of voltages. Operation from...
Read More
|