LM2902AWYPT

LM2902AWYPT

LM2902WPT

LM2902WPT

Active

LM2902WYPT

Low power quad operational amplifier

Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

This circuit consists of four independent, high-gain operational amplifiers which have frequency compensation implemented internally and are designed especially for automotive and industrial control systems.The device operates from a single power supply over a wide range of voltages. Operation from...
Read More

Key features
  • Wide gain bandwidth: 1.3 MHz
  • Input common-mode voltage range includes negative rail
  • Large voltage gain: 100 dB
  • Very low supply current per amplifier: 375 µA
  • Low input bias current: 20 nA
  • Low input offset current: 2 nA
  • ESD internal protection: 800 V
  • Wide power supply range
  • Single supply: 3 V to 30 V
  • Dual supplies: ±1.5 V to ±15 V
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeAutomotive
Package NameTSSOP-14

This circuit consists of four independent, high-gain operational amplifiers which have frequency compensation implemented internally and are designed especially for automotive and industrial control systems.The device operates from a single power supply over a wide range of voltages. Operation from...
Read More

Key features
  • Wide gain bandwidth: 1.3 MHz
  • Input common-mode voltage range includes negative rail
  • Large voltage gain: 100 dB
  • Very low supply current per amplifier: 375 µA
  • Low input bias current: 20 nA
  • Low input offset current: 2 nA
  • ESD internal protection: 800 V
  • Wide power supply range
  • Single supply: 3 V to 30 V
  • Dual supplies: ±1.5 V to ±15 V