Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
LM2903WYPT

LM2903WYPT

Active

LM2903WDT

Low power dual voltage comparator

Supply Voltage Min Volt2.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.The input common-mode voltage range includes negative rail even though operated from a...
Read More

Key features
  • Wide, single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
  • Very low supply current (0.4 mA) independent of supply voltage (1 mW/comparator at +5 V)
  • Low input bias current: 25 nA typ.
  • Low input offset current: ±5 nA typ.
  • Input common-mode voltage range includes negative rail
  • Low output saturation voltage:250 mV typ. (IO= 4 mA)
  • Differential input voltage range equal to the supply voltage
  • TTL, DTL, ECL, MOS, CMOS compatible outputs
  • ESD internal protection: 2 kV
Out of Stock
Quantity $ per unit Savings
1-360$0.420%
Contact sales
$0.42
Supply Voltage Min Volt2.0
Supply Voltage Max Volt36.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-8

This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.The input common-mode voltage range includes negative rail even though operated from a...
Read More

Key features
  • Wide, single supply voltage range or dual supplies +2 V to +36 V or ±1 V to ±18 V
  • Very low supply current (0.4 mA) independent of supply voltage (1 mW/comparator at +5 V)
  • Low input bias current: 25 nA typ.
  • Low input offset current: ±5 nA typ.
  • Input common-mode voltage range includes negative rail
  • Low output saturation voltage:250 mV typ. (IO= 4 mA)
  • Differential input voltage range equal to the supply voltage
  • TTL, DTL, ECL, MOS, CMOS compatible outputs
  • ESD internal protection: 2 kV