JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
📢 Special offer this month! Get FREE SHIPPING in 3-phase FOC BLDC motor control applications. no min. purchase or code required. Order now! 🛒
Enter your email address to be notified when the product is available to order.
This device consists of two independent low-power voltage comparators designed specifically to operate from a single supply over a wide range of voltages. Operation from split power supplies is also possible.
The input common-mode voltage range includes negative rail even though operated from a single power supply voltage.
All pins are protected against electrostatic discharge up to 2 kV. Consequently, the input voltages must not exceed the VCC+ or VCC- magnitudes.