🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

LM2931AD33R

LM2931AD33R

NRND

LM2931D-R

Very low drop voltage regulators with inhibit function

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The LM2931 are very low drop regulators. The very low drop voltage and the low quiescent current make them particular suitable for low noise, low power applications and in battery-powered systems. In the 8-pin configuration (SO-8), fully compatible with the older L78L family, a shutdown logic...
Read More

Key features
  • AEC-Q100 qualified (DPAK only)
  • Very low dropout voltage (90 mV typ. at 10 mA load)
  • Low quiescent current (typ. 2.5 mA, at 100 mA load)
  • Output current up to 100 mA
  • Adjustable (from VOUT = 2.5 V only SO-8) and fixed (3.3 V and 5 V) output voltage version
  • Internal current and thermal limit
  • Load dump protection up to 60 V
  • Reverse transient protection up to - 50 V
  • Temperature range: - 40 to 125 °C
  • Package available: TO-92, DPAK, SO-8 (with inhibit control)
Out of Stock
Quantity $ per unit Savings
1-500$0.810%
Contact sales
$0.81
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSO-8

The LM2931 are very low drop regulators. The very low drop voltage and the low quiescent current make them particular suitable for low noise, low power applications and in battery-powered systems. In the 8-pin configuration (SO-8), fully compatible with the older L78L family, a shutdown logic...
Read More

Key features
  • AEC-Q100 qualified (DPAK only)
  • Very low dropout voltage (90 mV typ. at 10 mA load)
  • Low quiescent current (typ. 2.5 mA, at 100 mA load)
  • Output current up to 100 mA
  • Adjustable (from VOUT = 2.5 V only SO-8) and fixed (3.3 V and 5 V) output voltage version
  • Internal current and thermal limit
  • Load dump protection up to 60 V
  • Reverse transient protection up to - 50 V
  • Temperature range: - 40 to 125 °C
  • Package available: TO-92, DPAK, SO-8 (with inhibit control)