🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Voltage comparator with strobe
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM211, LM311 are voltage comparators that have low input currents. They are also designed to operate over a wide range of supply voltages: from standard ±15 V operational amplifier supplies down to the single +5 V supply used for IC logic. Their output is compatible with RTL-DTL and TTL as...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.51 | 0% |
| 10-24 | $0.36 | 29% |
| 25-99 | $0.32 | 37% |
| 100-249 | $0.28 | 45% |
| 250-500 | $0.25 | 51% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 5.0 |
| Supply Voltage Max Volt | 30.0 |
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM211, LM311 are voltage comparators that have low input currents. They are also designed to operate over a wide range of supply voltages: from standard ±15 V operational amplifier supplies down to the single +5 V supply used for IC logic. Their output is compatible with RTL-DTL and TTL as...
Read More
|