📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

LM317MDT-TR

LM317MDT-TR

LM317MS-TR

Active

Medium current 1.2 to 37 V adjustable voltage regulator

Quantity $ per Unit Savings
1 - 9$0.890%
10 - 24$0.8010%
25 - 99$0.7615%
100 - 249$0.6230%
250 - 499$0.5835%
500$0.5142%
Contact Sales
Out of stock
$0.89
Parameter NameParameter Value
Operating Temp Min Celsius0.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT-223

The LM217M and LM317M are monolithic integrated circuits in DPAK and SOT223 packages used as positive adjustable voltage regulators. They are designed to supply until 500 mA of load current with an output voltage adjustable over a 1.2 to 37 V range. The nominal output voltage is selected by one resistive divider only, making the device exceptionally easy to configure and avoiding the use of several fixed regulators.

Key features
  • Output voltage range: 1.2 to 37 V
  • Output current in excess of 500 mA
  • Line regulation typ. 0.01%
  • Load regulation typ. 0.1%
  • Thermal overload protection
  • Short-circuit protection
  • Output transition safe area compensation
  • Floating operation for high voltage applications