LM324AWPT

LM324AWPT

Active

LM324AWDT

Low power, low input bias current

Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More

Key features
  • Wide gain bandwidth: 1.3 MHz
  • Input common mode voltage range includes ground
  • Large voltage gain: 100 dB
  • Very low supply current/amplifier: 375 µA
  • Low input bias current: 20 nA
  • Low input voltage: 3 mV max.
  • Low input offset current: 2 nA
  • Wide power supply range:
    • Single supply: 3 V to 30 V
    • Dual supplies: ±1.5 V to ±15 V
Out of Stock
Supply Voltage Min Volt3.0
Supply Voltage Max Volt30.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LM124, LM224x and LM324x consist of four independent, high gain operational amplifiers with frequency compensation implemented internally. They operate from a single power supply over a wide range of voltages.Operation from split power supplies is also possible and the low-power supply current...
Read More

Key features
  • Wide gain bandwidth: 1.3 MHz
  • Input common mode voltage range includes ground
  • Large voltage gain: 100 dB
  • Very low supply current/amplifier: 375 µA
  • Low input bias current: 20 nA
  • Low input voltage: 3 mV max.
  • Low input offset current: 2 nA
  • Wide power supply range:
    • Single supply: 3 V to 30 V
    • Dual supplies: ±1.5 V to ±15 V