Active
Three Terminal Adjustable Current Source
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM134/LM234/LM334 are 3-terminal adjustable current sources characterized by: an operating current range of 10000: 1 an excellent current regulation a wide dynamic voltage range of 1V t 10VThe current is determined by an external resistor without requiring other external components.Reverse...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.12 | 0% |
| 10-24 | $0.81 | 28% |
| 25-99 | $0.71 | 37% |
| 100-249 | $0.65 | 42% |
| 250-499 | $0.61 | 46% |
| 500 | $0.59 | 47% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | 0.0 |
| Operating Temp Max Celsius | 70.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Industrial |
| Package Name | SO-8 |
The LM134/LM234/LM334 are 3-terminal adjustable current sources characterized by: an operating current range of 10000: 1 an excellent current regulation a wide dynamic voltage range of 1V t 10VThe current is determined by an external resistor without requiring other external components.Reverse...
Read More
|