📢 Promotion ends on Mar. 31st! Get FREE SHIPPING for your automotive project! Order now! 🛒

LM4040DELT-3.0

LM4040DELT-3.0

LM4040CECT-2.5

LM4040CECT-2.5

LM4040AELT-2.5

Active

Free

Precision micropower shunt voltage reference

Quantity $ per Unit Savings
1 - 9$1.540%
10 - 15$1.3810%
Contact Sales
In stock
$1.54
or
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSOT23

The LM4040 is a low power and high accuracy shunt voltage reference providing a stable output voltage over the industrial temperature range (-40 to +125 °C), with a maximum temperature coefficient of 70 ppm/°C. It is available in 0.1%, 0.2%, 0.5% and 1% initial accuracy versions. The SOT323-5L and SOT23-3L packages can be designed in applications where space saving is a critical issue. The very low operating current is a key advantage for power restricted designs. The LM4040 is very stable and can be used in a broad range of application conditions.

Key features
  • Fixed 2.048 V, 2.5 V, 3.0 V, 4.096 V and 5.0 V output voltages
  • Ultra low operating current: 10 µA at 25 °C
  • High precision @ 25 °C: +/- 0.1% (LM4040A), +/- 0.2% (LM4040B), +/- 0.5 % (LM4040C), +/- 1% (LM4040D)
  • Very low LF noise: typ.10 µ Vp-p
  • Stable when used with capacitive loads
  • Industrial (-40 to +125 °C) temperature range
  • 70 ppm/°C max. temperature coefficient
  • Available in SOT23-3L and SOT323-5L packages