JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.
Active
Low-noise dual op-amps amplifier
The LM833 is a monolithic dual operational amplifier particularly well suited for audio applications.It offers low voltage noise (4.5nV/√Hz) and high frequency performances (15MHz Gain Bandwidth product, 7V/µs slew rate).In addition the LM833 has also a very low distortion (0.002%) and excellent... Read More
The LM833 is a monolithic dual operational amplifier particularly well suited for audio applications.
It offers low voltage noise (4.5nV/√Hz) and high frequency performances (15MHz Gain Bandwidth product, 7V/µs slew rate).
In addition the LM833 has also a very low distortion (0.002%) and excellent phase/gain margins.