📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LMV324IYPT

LMV324IYPT

LMV324IPT

LMV324IPT

LMV324IDT

Active

Low power rail-to-rail input/output op amp

Quantity $ per Unit Savings
1 - 9$0.691%
10 - 99$0.5718%
100 - 249$0.4633%
250 - 490$0.4338%
Contact Sales
In stock
$0.69
Parameter NameParameter Value
Supply Voltage Min Volt2.7
Supply Voltage Max Volt6.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LMV321/LMV324/LMV358 family (single, dual, and quad) answers the need for low cost, general-purpose operational amplifiers. They operate with voltages as low as 2.7 V and feature both input and output rail-to-rail, 145 µA consumption current, and 1 MHz gain bandwidth product (GBP).


With such a low consumption and a sufficient GBP for many applications, these op amps are well suited for any kind of battery supplied and portable equipment application.


The LMV321 device is housed in the space-saving 5-pin SOT23-5 package, which simplifies board design. The SOT23-5 has two pinning configurations to answer all application requirements.

Key features
  • Operating range from VCC = 2.7  to 6 V
  • Rail-to-rail input and output
  • Extended Vicm (VDD - 0.2 V to VCC + 0.2 V)
  • Low supply current (145 µA)
  • Gain bandwidth product (1 MHz)
  • ESD tolerance (2 kV)