Active
General purpose low voltage comparator
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SOT23-5L |
The LMV331, LMV393 and LMV339 are the single/dual/quad and low voltage versions of the industry standard LM339 and LM393. They can operate with a supply voltage ranging from 2.7 to 5 V, and exhibit a lower current consumption than their predecessors LM339 and LM393. These devices are a perfect...
Read More
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $0.39 | 1% |
10-24 | $0.27 | 30% |
25-99 | $0.25 | 37% |
100-249 | $0.21 | 46% |
250-500 | $0.19 | 52% |
500 + |
Contact sales |
Supply Voltage Min Volt | 2.7 |
Supply Voltage Max Volt | 5.0 |
Operating Temp Min Celsius | -40.0 |
Operating Temp Max Celsius | 125.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 (**) |
Grade | Industrial |
Package Name | SOT23-5L |
The LMV331, LMV393 and LMV339 are the single/dual/quad and low voltage versions of the industry standard LM339 and LM393. They can operate with a supply voltage ranging from 2.7 to 5 V, and exhibit a lower current consumption than their predecessors LM339 and LM393. These devices are a perfect...
Read More
|