LMV339IPT

LMV339IPT

Active

LMV339IDT

General-purpose low voltage comparators

Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LMV331, LMV393 and LMV339 are the single/dual/quad and low voltage versions of the industry standard LM339 and LM393. They can operate with a supply voltage ranging from 2.7 to 5 V, and exhibit a lower current consumption than their predecessors LM339 and LM393. These devices are a perfect...
Read More

Key features
  • Supply operation from 2.7 to 5 V
  • Low current consumption: 20 μA
  • Input common mode range includes ground
  • Wide temperature range: -40°C to +125°C
  • Low output saturation voltage
  • Propagation delay: 200 ns
  • Open drain output
  • ESD tolerance: 2 kV HBM / 200 V MM
  • SMD packages
Out of Stock
Supply Voltage Min Volt2.7
Supply Voltage Max Volt5.0
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack3
GradeIndustrial
Package NameSO-14

The LMV331, LMV393 and LMV339 are the single/dual/quad and low voltage versions of the industry standard LM339 and LM393. They can operate with a supply voltage ranging from 2.7 to 5 V, and exhibit a lower current consumption than their predecessors LM339 and LM393. These devices are a perfect...
Read More

Key features
  • Supply operation from 2.7 to 5 V
  • Low current consumption: 20 μA
  • Input common mode range includes ground
  • Wide temperature range: -40°C to +125°C
  • Low output saturation voltage
  • Propagation delay: 200 ns
  • Open drain output
  • ESD tolerance: 2 kV HBM / 200 V MM
  • SMD packages