📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

LNBH25LPQR

Active

LNB supply and control IC with step-up and I²C interface

Quantity $ per Unit Savings
1 - 9$2.460%
10 - 24$2.2210%
25 - 99$2.1015%
100 - 249$1.8226%
250 - 499$1.7031%
500$1.5039%
Contact Sales
In stock
$2.46
Parameter NameParameter Value
Supply Voltage Min Volt8.0
Supply Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25L is a monolithic voltage regulator and interface IC, assembled in QFN24 (4x4) specifically designed to provide the 13/18 V power supply and the 22 kHz tone signalling to the LNB down-converter in the antenna dish or to the multi-switch box. In this application field, it offers a complete solution with extremely low component count and low power dissipation together with a simple design and I²C standard interfacing.

Key features
  • Complete interface between LNB and I²C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receiver output voltage specifications
  • Accurate built-in 22 kHz tone generator suits widely accepted standards
  • 22 kHz tone waveform integrity guaranteed also at no load condition
  • Low-drop post regulator and high efficiency step-up PWM with integrated power N-MOS allowing low power losses
  • Overload and overtemperature internal protection with I²C diagnostic bits
  • LNB short-circuit dynamic protection
  • +/- 4 kV ESD tolerant on output power pins