Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
LNB supply and control IC with step-up and I²C interface
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25S is a monolithic voltage regulator and interface IC, assembled in QFN24L (4x4 mm) specifically designed to provide 13/18 V power supply and 22 kHz tone signaling to the LNB down-converter in the antenna dish or...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.91 | 2% |
| 10-24 | $2.95 | 23% |
| 25-99 | $2.71 | 29% |
| 100-249 | $2.45 | 36% |
| 250-499 | $2.32 | 39% |
| 500 | $2.30 | 40% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 8.0 |
| Supply Voltage Max Volt | 16.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | QFN-24L |
Intended for analog and digital satellite receivers/Sat-TV and Sat-PC cards, the LNBH25S is a monolithic voltage regulator and interface IC, assembled in QFN24L (4x4 mm) specifically designed to provide 13/18 V power supply and 22 kHz tone signaling to the LNB down-converter in the antenna dish or...
Read More
|