Active

LNBH26LSPQR

Dual LNBS supply and control IC with step-up and I²C interface

Supply Voltage Min Volt8.0
Supply Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

Intended for analog and digital dual satellite receiver/Sat-TV, Sat-PC cards, the LNBH26LS is a monolithic voltage regulator and IC interface, assembled in QFN24 (4x4 mm) specifically designed to provide the 13/18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna...
Read More

Key features
  • Complete interface between then LNB and I²C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receiver output voltage specification (8 programmable levels)
  • Accurate built-in 22 kHz tone generator suits widely accepted standards
  • 22 kHz tone waveform integrity guaranteed also at no load condition
  • Low drop post regulator and high efficiency step-up PWM with integrated power NMOS allowing low power losses
  • Overload and overtemperature internal protection with I²C diagnostic bits
  • LNB short-circuit dynamic protection
  • +/- 4 kV ESD tolerant on output power pins
Out of Stock
Quantity $ per unit Savings
1-9$2.460%
10-24$2.2210%
25-99$2.1015%
100-249$1.7827%
250-499$1.6832%
500$1.4740%
Contact sales
$2.46
Supply Voltage Min Volt8.0
Supply Voltage Max Volt16.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameQFN-24L

Intended for analog and digital dual satellite receiver/Sat-TV, Sat-PC cards, the LNBH26LS is a monolithic voltage regulator and IC interface, assembled in QFN24 (4x4 mm) specifically designed to provide the 13/18 V power supply and the 22 kHz tone signaling to the LNB down-converter in the antenna...
Read More

Key features
  • Complete interface between then LNB and I²C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receiver output voltage specification (8 programmable levels)
  • Accurate built-in 22 kHz tone generator suits widely accepted standards
  • 22 kHz tone waveform integrity guaranteed also at no load condition
  • Low drop post regulator and high efficiency step-up PWM with integrated power NMOS allowing low power losses
  • Overload and overtemperature internal protection with I²C diagnostic bits
  • LNB short-circuit dynamic protection
  • +/- 4 kV ESD tolerant on output power pins