📢 Limited time offer – Buy One Get One Free on Intelligent Power Switch boards. Use code DV-IPS-BOGO-12 at checkout! Order now

Active

Free

LPS22DFTR

Low-power and high-precision MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size2 x 2 x 0.73
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHLGA 2X2X.8 10L EXP. SILIC .91SQ

The LPS22DF is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer. The LPS22DF provides lower power consumption, achieving lower pressure noise than its predecessor.The device comprises a sensing element and an IC interface that communicates over...
Read More

Key features
  • 260 to 1260 hPa absolute pressure range
  • Current consumption down to 1.7 μA
  • Absolute pressure accuracy: 0.2 hPa
  • Robustness to soldering stress: 0.15 hPa
  • Low pressure sensor noise: 0.34 Pa
  • High-performance TCO: 0.45 Pa/°C
  • Embedded temperature compensation
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • SPI, I²C, or MIPI I3CSM interface
  • Supports 1.08 V digital interface
  • Embedded FIFO
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK lead-free compliant
In stock
Quantity $ per unit Savings
1-9$2.540%
10-25$2.0221%
Contact sales
$2.54
$2.54
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size2 x 2 x 0.73
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameHLGA 2X2X.8 10L EXP. SILIC .91SQ

The LPS22DF is an ultracompact, piezoresistive, absolute pressure sensor that functions as a digital output barometer. The LPS22DF provides lower power consumption, achieving lower pressure noise than its predecessor.The device comprises a sensing element and an IC interface that communicates over...
Read More

Key features
  • 260 to 1260 hPa absolute pressure range
  • Current consumption down to 1.7 μA
  • Absolute pressure accuracy: 0.2 hPa
  • Robustness to soldering stress: 0.15 hPa
  • Low pressure sensor noise: 0.34 Pa
  • High-performance TCO: 0.45 Pa/°C
  • Embedded temperature compensation
  • 24-bit pressure data output
  • ODR from 1 Hz to 200 Hz
  • SPI, I²C, or MIPI I3CSM interface
  • Supports 1.08 V digital interface
  • Embedded FIFO
  • Interrupt functions: data-ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK lead-free compliant