LPS22HDTR

NRND

Piezoresistive absolute pressure sensor, 260-1260 hPa, digital output barometer, small and thin package

Quantity $ per Unit Savings
1 - 9$4.150%
10 - 99$3.5215%
100 - 499$3.0527%
500$2.6037%
Contact Sales
In stock
$4.15
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size2 x 2 x 0.76
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameHLGA-10L 2 x 2 x 0.8
Key features
  • 260 to 1260 hPa absolute pressure range
  • Current consumption down to 3 μA
  • High overpressure capability: 20x full-scale
  • Embedded temperature compensation
  • 24-bit pressure data output
  • 16-bit temperature data output
  • ODR from 1 Hz to 75 Hz
  • SPI and I²C interfaces
  • Embedded FIFO
  • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6 V
  • High shock survivability: 22,000 g
  • Small and thin package
  • ECOPACK® lead-free compliant