Active
High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2 x 2 x 0.73 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA 2X2X.8 10L EXP. SILIC .91SQ |
The LPS22HH is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I²C, MIPI I3CSM or SPI from the sensing element to the application.The sensing element, which...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $3.27 | 0% |
| 5-9 | $2.75 | 16% |
| 10-49 | $2.56 | 22% |
| 50-99 | $2.16 | 34% |
| 100-499 | $2.01 | 39% |
| 500 | $1.70 | 48% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2 x 2 x 0.73 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | HLGA 2X2X.8 10L EXP. SILIC .91SQ |
The LPS22HH is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I²C, MIPI I3CSM or SPI from the sensing element to the application.The sensing element, which...
Read More
|