$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
New
Dual full-scale, 1260 hPa and 6060 hPa, absolute digital output barometer in a water-resistant package
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.7 x 2.7 x 1.85 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2.7X2.7X1.85MAX 10L WITH CEN |
The LPS27DEWO is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer. The device comprises a sensing element and a digital interface, which communicates over the I²C, MIPI I3C®, or SPI interface from the sensing element to the application. The...
Read More
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 2.7 x 2.7 x 1.85 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2.7X2.7X1.85MAX 10L WITH CEN |
The LPS27DEWO is an ultracompact piezoresistive absolute pressure sensor that functions as a digital output barometer. The device comprises a sensing element and a digital interface, which communicates over the I²C, MIPI I3C®, or SPI interface from the sensing element to the application. The...
Read More
|