Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
MEMS pressure sensor: 300-1200 hPa absolute digital output barometer with potted gel package
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.3 x 3.3 x 2.9 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA3.3X3.3X2.9 4L L1X1 |
The LPS33K is an ultra-compact piezoresistive pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I²C from the sensing element to the application.The sensing element, which detects absolute pressure,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $5.34 | 2% |
| 5-9 | $4.80 | 8% |
| 10-24 | $4.59 | 12% |
| 25-49 | $4.35 | 17% |
| 50-99 | $4.08 | 22% |
| 100 | $3.79 | 28% |
| 100 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Package Size | 3.3 x 3.3 x 2.9 |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | CERAMIC CCLGA3.3X3.3X2.9 4L L1X1 |
The LPS33K is an ultra-compact piezoresistive pressure sensor which functions as a digital output barometer. The device comprises a sensing element and an IC interface which communicates through I²C from the sensing element to the application.The sensing element, which detects absolute pressure,...
Read More
|