LPS35HWTR

NRND
MEMS pressure sensor : 260-1260 hPa absolute digital output barometer with water-resistant package
Quantity $ per Unit Savings
1 - 9$6.300%
10 - 99$5.4214%
100 - 499$4.1035%
500$3.8339%
Contact Sales
In stock:
$6.30
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Package Size3.5 x 3.5 x 1.85
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameCERAMIC CCLGA 3.5X3.5X2 10L
Key features
  • Pressure sensor with water resistant package
  • 260 to 1260 hPa absolute pressure range
  • Current consumption down to 3 µA
  • High overpressure capability: 20x full scale
  • Embedded temperature compensation
  • 24-bit pressure data output
  • 16-bit temperature data output
  • ODR from 1 Hz to 75 Hz
  • SPI and I²C interfaces
  • Embedded FIFO
  • Interrupt functions: Data Ready, FIFO flags, pressure thresholds
  • Supply voltage: 1.7 to 3.6
  • ECOPACK® lead-free compliant