Active
Ultracompact high-performance e-compass module: ultralow-power 3-axis accelerometer and 3-axis magnetometer
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2X2X1 12LD PITCH 0.5MM |
The LSM303AGR is an ultralow-power high-performance system-in-package featuring a 3-axis digital linear acceleration sensor and a 3-axis digital magnetic sensor.The LSM303AGR has linear acceleration full scales of ±2g/±4g/±8g/±16g and a magnetic field dynamic range of ±50 gauss.The LSM303AGR...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $7.01 | 2% |
| 5-9 | $5.91 | 14% |
| 10-24 | $5.49 | 20% |
| 25-49 | $4.98 | 28% |
| 50-99 | $4.63 | 33% |
| 100-250 | $4.30 | 37% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 2X2X1 12LD PITCH 0.5MM |
The LSM303AGR is an ultralow-power high-performance system-in-package featuring a 3-axis digital linear acceleration sensor and a 3-axis digital magnetic sensor.The LSM303AGR has linear acceleration full scales of ±2g/±4g/±8g/±16g and a magnetic field dynamic range of ±50 gauss.The LSM303AGR...
Read More
|