LSM6DS33TR Active

iNEMO 6DoF inertial measurement unit (IMU), for consumer electronics
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFLGA 3X3X0.86
Key Features
  • Power consumption: 0.9 mA in combo normal mode and 1.25 mA in combo high-performance mode up to 1.6 kHz.
  • “Always-on” experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 8 kbyte based on features set
  • Compliant with Android K and L
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.62 V)
  • Compact footprint, 3 mm x 3 mm x 0.86 mm
  • SPI/I2C serial interface with main processor data synchronization feature
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant

The LSM6DS33 is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope performing at 1.25 mA (up to 1.6 kHz ODR) in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.


The LSM6DS33 supports main OS requirements, offering real, virtual and batch sensors with 8 kbyte for dynamic data batching.


ST’s family of MEMS sensor modules leverages the robust and mature manufacturing processes already used for the production of micromachined accelerometers and gyroscopes.


The various sensing elements are manufactured using specialized micromachining processes, while the IC interfaces are developed using CMOS technology that allows the design of a dedicated circuit which is trimmed to better match the characteristics of the sensing element.


The LSM6DS33 has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps.


High robustness to mechanical shock makes the LSM6DS33 the preferred choice of system designers for the creation and manufacturing of reliable products.


The LSM6DS33 is available in a plastic land grid array (LGA) package.

Out of stock
$2.85
Range Unit Price Savings
1 - 9$2.850%
10 - 99$2.4215%
100 - 249$2.1026%
250 - 499$1.9930%
500$1.7837%
Contact Sales