LSM6DS3HTR NRND

iNEMO 6DoF inertial measurement unit (IMU) supporting OIS / EIS application
Quantity $ per Unit Savings
1 - 9$2.850%
10 - 99$2.4215%
100 - 249$2.1026%
250 - 499$1.9930%
500$1.7837%
Contact Sales
Out of stock
$2.85
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameVFLGA 2.5X3X0.86 14L
Key features
  • Power consumption: 0.85 mA in combo normal mode and 1.1 mA in combo high-performance mode up to 1.6 kHz.
  • “Always-on” experience with low power consumption for both accelerometer and gyroscope
  • Interface flexibility: selectable SPI (3/4-wire) or I2C with the main processor
  • Auxiliary SPI (3-wire) to support OIS applications
  • EIS/OIS support
  • Accelerometer ODR up to 6.66 kHz
  • Gyroscope ODR up to 3.33 kHz
  • Smart FIFO
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IOs supply (1.62 V)
  • Compact footprint, 2.5 mm x 3 mm x 0.83 mm
  • SPI/I2C serial interface data synchronization feature
  • Embedded temperature sensor
  • ECOPACK®, RoHS and “Green” compliant
Associated Products