Active

LSM6DSK320XTR

6-axis IMU (inertial measurement unit) with enhanced vibration immunity, dual accelerometer up to 320 g, and embedded AI

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSK320X is a compact, low-power, high-performance IMU that integrates a 3-axis digital low-g accelerometer with selectable full scale up to ±16 g, a 3-axis digital high-g accelerometer up to ±320 g, and a 3‑axis digital gyroscope. Its advanced architecture processes acceleration and...
Read More

Key features
  • Enhanced vibration immunity
  • PFAS-, lead-, and BPA-free
  • Quad-channel architecture for UI, EIS, OIS, and high-g data processing
  • Smart, always-aware experience for system power optimization
  • Dual accelerometer channels
    • Low-g channel ±2/±4/±8/±16 g full scale
    • High-g channel ±32/±64/±128/±256/±320 g full scale
  • Gyroscope full scale: ±250/±500/±1000/±2000/±4000 dps
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Auxiliary SPI & MIPI I3C® v1.1 for OIS data output for gyroscope and accelerometer
  • Programmable finite state machine for accelerometer (high-g & low-g), gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded sensor fusion low-power (SFLP) algorithm
  • OIS configurable from the auxiliary or primary interface
  • EIS dedicated channel on primary interface with dedicated filtering
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click, high-g wake-up and high-g shock
  • Smart FIFO up to 4.5 KB
  • Embedded temperature sensor
  • Independent I/O supply
    • I²C voltage range: 1.62 V to 3.6 V
    • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
  • Supply current
    • 6-axis configuration @ 0.67 mA in combo high-performance mode
    • 9-axis configuration @ 0.80 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSK320X is a compact, low-power, high-performance IMU that integrates a 3-axis digital low-g accelerometer with selectable full scale up to ±16 g, a 3-axis digital high-g accelerometer up to ±320 g, and a 3‑axis digital gyroscope. Its advanced architecture processes acceleration and...
Read More

Key features
  • Enhanced vibration immunity
  • PFAS-, lead-, and BPA-free
  • Quad-channel architecture for UI, EIS, OIS, and high-g data processing
  • Smart, always-aware experience for system power optimization
  • Dual accelerometer channels
    • Low-g channel ±2/±4/±8/±16 g full scale
    • High-g channel ±32/±64/±128/±256/±320 g full scale
  • Gyroscope full scale: ±250/±500/±1000/±2000/±4000 dps
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Auxiliary SPI & MIPI I3C® v1.1 for OIS data output for gyroscope and accelerometer
  • Programmable finite state machine for accelerometer (high-g & low-g), gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded sensor fusion low-power (SFLP) algorithm
  • OIS configurable from the auxiliary or primary interface
  • EIS dedicated channel on primary interface with dedicated filtering
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wake-up, 6D/4D orientation, click and double click, high-g wake-up and high-g shock
  • Smart FIFO up to 4.5 KB
  • Embedded temperature sensor
  • Independent I/O supply
    • I²C voltage range: 1.62 V to 3.6 V
    • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
  • Supply current
    • 6-axis configuration @ 0.67 mA in combo high-performance mode
    • 9-axis configuration @ 0.80 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant