LSM6DSO16ISTR

LSM6DSO16ISTR

LSM6DSO16ISNTR

LSM6DSO16ISNTR

LSM6DSO16ISN

Active

iNEMO inertial module: always-on 3D accelerometer and 3D gyroscope with ISPU - Intelligent Sensor Processing Unit

Quantity $ per Unit Savings
1 - 9$7.540%
10 - 24$6.8110%
25 - 99$6.4914%
100 - 499$5.6425%
500$4.8236%
Contact Sales
Out of stock
$7.54
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTray
RoHs compliantEcopack2
GradeIndustrial
Package NameVFLGA2.5X3X.86 14L P.5 L.475X.25

The LSM6DSO16IS is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in personal electronics and IoT solutions.


The LSM6DSO16IS has a full-scale acceleration range of ±2/±4/±8/±16 g and an angular rate range of ±125/±250/±500/±1000/±2000 dps. The module features programmable interrupts and an on-chip sensor hub which includes up to 6 sensors: the internal accelerometer & gyroscope and 4 external sensors.


The LSM6DSO16IS embeds a new ST category of processing, ISPU (intelligent sensor processing unit) to support real-time applications that rely on sensor data. The ISPU is an ultra-low-power, high-performance programmable core which can execute signal processing and AI algorithms in the edge. The main benefits of the ISPU are C programming, debugging and an enhanced ecosystem with libraries and 3rd party tools/IDE.


Its optimized ultra-low-power hardware circuitry for real-time execution of the algorithms is a state-of-the-art feature for any personal electronics, from wearable accessories to high-end applications.


The LSM6DSO16IS is available in a plastic land grid array (LGA) package.

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Embedded ISPU: ultra-low-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital-life experience
  • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
  • Low noise: 70 μg/√Hz in high-performance mode
  • Sensor hub feature to efficiently collect data from additional external sensors (up to 4 external sensors)
  • SPI / I²C serial interface
  • Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
  • Temperature range from -40 to +85 °C
  • Embedded temperature sensor
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK, RoHS and “Green” compliant