Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

LSM6DSO16ISTR

6-axis IMU (inertial measurement unit): always-on 3-axis accelerometer and 3-axis gyroscope with ISPU (intelligent sensor processing unit)

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSO16IS is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in personal electronics and IoT solutions.The LSM6DSO16IS has...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Embedded ISPU: ultra-low-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital-life experience
  • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
  • Low noise: 70 μg/√Hz in high-performance mode
  • Sensor hub feature to efficiently collect data from additional external sensors (up to 4 external sensors)
  • SPI / I²C serial interface
  • Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
  • Temperature range from -40 to +85 °C
  • Embedded temperature sensor
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$7.112%
5-9$6.0014%
10-49$5.5720%
50-99$5.0328%
100-260$4.8530%
Contact sales
$7.11
$6.97
or
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSO16IS is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.59 mA in high-performance mode and enabling always-on low-power features for optimal motion results in personal electronics and IoT solutions.The LSM6DSO16IS has...
Read More

Key features
  • 3-axis accelerometer with selectable full scale: ±2/±4/±8/±16 g
  • 3-axis gyroscope with selectable full scale: ±125/±250/±500/±1000/±2000 dps
  • Embedded ISPU: ultra-low-power, high-performance programmable core to execute signal processing and AI algorithms in the edge for a seamless digital-life experience
  • Low-power consumption: 0.59 mA in high-performance mode, 0.46 mA in low-power mode (gyroscope + accelerometer only, ISPU not included)
  • Low noise: 70 μg/√Hz in high-performance mode
  • Sensor hub feature to efficiently collect data from additional external sensors (up to 4 external sensors)
  • SPI / I²C serial interface
  • Analog supply voltage: 1.71 V to 3.6 V with independent IO supply (1.62 V)
  • Temperature range from -40 to +85 °C
  • Embedded temperature sensor
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant