Active

LSM6DSOPTR

MEMS 6x IMU for Smart Pen applications

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSOP is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSOP has been designed for smart pen...
Read More

Key features
  • Power consumption: 0.55 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 9 kbytes
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (1.62 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • SPI / I²C serial interface with main processor data synchronization
  • Standard interrupts: wakeup, 6D/4D orientation, activity/inactivity recognition, stationary/motion detection
  • Programmable Finite State Machine: accelerometer, gyroscope
  • Embedded temperature sensor
  • ECOPACK, RoHS and “Green” compliant
Out of Stock
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSOP is a system-in-package featuring a 3D digital accelerometer and a 3D digital gyroscope boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSOP has been designed for smart pen...
Read More

Key features
  • Power consumption: 0.55 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 9 kbytes
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (1.62 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • SPI / I²C serial interface with main processor data synchronization
  • Standard interrupts: wakeup, 6D/4D orientation, activity/inactivity recognition, stationary/motion detection
  • Programmable Finite State Machine: accelerometer, gyroscope
  • Embedded temperature sensor
  • ECOPACK, RoHS and “Green” compliant