Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

LSM6DSTXTR

iNEMO inertial module with Machine Learning Core, Finite State Machine and advanced Digital Functions. Ultra-low power for battery operated IoT, Gaming, Wearable and Personal Electronics.

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSTX is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSTX supports main OS...
Read More

Key features
  • Power consumption: 0.55 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 9 KB
  • Android compliant
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (1.62 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • OIS configurable from aux SPI, primary interface (SPI / I²C & MIPI I3CSM)
  • Advanced pedometer, step detector and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Programmable finite state machine: accelerometer, gyroscope and external sensors
  • Machine learning core
  • Embedded temperature sensor
  • ECOPACK and RoHS compliant
Out of Stock
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSTX is a system-in-package featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, boosting performance at 0.55 mA in high-performance mode and enabling always-on low-power features for an optimal motion experience for the consumer.The LSM6DSTX supports main OS...
Read More

Key features
  • Power consumption: 0.55 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 9 KB
  • Android compliant
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000 dps full scale
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (1.62 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • SPI / I²C & MIPI I3CSM serial interface with main processor data synchronization
  • Auxiliary SPI for OIS data output for gyroscope and accelerometer
  • OIS configurable from aux SPI, primary interface (SPI / I²C & MIPI I3CSM)
  • Advanced pedometer, step detector and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wakeup, 6D/4D orientation, click and double-click
  • Programmable finite state machine: accelerometer, gyroscope and external sensors
  • Machine learning core
  • Embedded temperature sensor
  • ECOPACK and RoHS compliant