Active

Free

LSM6DSV16BXTR

6-axis IMU (inertial measurement unit) with embedded sensor fusion, AI, Qvar and hearable features for TWS

Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.74 mm

The LSM6DSV16BX is a system-in-package inertial measurement unit (IMU) featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with triple channels for processing acceleration and angular rate data for motion tracking (user interface, device power management, 3D head tracking for...
Read More

Key features
  • Triple channels for motion tracking, bone conduction, and Qvar sensing
  • Power consumption: 0.95 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4.5 KB
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • 3-axis audio accelerometer ​with flat and wide bandwidth > 1 kHz ​ and low noise 20 μg /√Hz
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • TDM slave interface
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wakeup, 6D orientation, click and double-click
  • Programmable finite state machine for accelerometer, gyroscope, and Qvar sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded Qvar: electric charge variation detection
  • Embedded analog hub for ADC and processing analog input data
  • Embedded sensor fusion low-power algorithm
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (extended range: 1.08 V to 3.6 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.71 mm
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$7.442%
5-9$6.639%
10-24$5.8320%
25-49$5.2927%
50-99$4.9133%
100-200$4.5737%
Contact sales
$7.44
$7.29
or
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.74 mm

The LSM6DSV16BX is a system-in-package inertial measurement unit (IMU) featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope with triple channels for processing acceleration and angular rate data for motion tracking (user interface, device power management, 3D head tracking for...
Read More

Key features
  • Triple channels for motion tracking, bone conduction, and Qvar sensing
  • Power consumption: 0.95 mA in combo high-performance mode
  • “Always-on experience with low power consumption for both accelerometer and gyroscope
  • Smart FIFO up to 4.5 KB
  • ±2/±4/±8/±16 g full scale
  • ±125/±250/±500/±1000/±2000/±4000 dps full scale
  • 3-axis audio accelerometer ​with flat and wide bandwidth > 1 kHz ​ and low noise 20 μg /√Hz
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • TDM slave interface
  • Advanced pedometer, step detector, and step counter
  • Significant motion detection, tilt detection
  • Standard interrupts: free-fall, wakeup, 6D orientation, click and double-click
  • Programmable finite state machine for accelerometer, gyroscope, and Qvar sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded Qvar: electric charge variation detection
  • Embedded analog hub for ADC and processing analog input data
  • Embedded sensor fusion low-power algorithm
  • Embedded temperature sensor
  • Analog supply voltage: 1.71 V to 3.6 V
  • Independent IO supply (extended range: 1.08 V to 3.6 V)
  • Compact footprint: 2.5 mm x 3 mm x 0.71 mm
  • ECOPACK and RoHS compliant