Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
6-axis IMU (inertial measurement unit) with dual accelerometer up to 320 g and embedded AI for activity tracking and high-impact sensing
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV320X is a high-end, low-noise, low-power, small IMU, featuring a 3-axis digital low-g accelerometer at 16 g, a 3-axis digital high-g accelerometer at 320 g, and a 3-axis digital gyroscope, which offers the best IMU sensor with an architecture for processing acceleration and angular rate...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $10.06 | 2% |
| 5-9 | $8.48 | 14% |
| 10-24 | $7.88 | 20% |
| 25-49 | $7.37 | 25% |
| 50-99 | $6.65 | 33% |
| 100-150 | $6.18 | 37% |
| 150 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV320X is a high-end, low-noise, low-power, small IMU, featuring a 3-axis digital low-g accelerometer at 16 g, a 3-axis digital high-g accelerometer at 320 g, and a 3-axis digital gyroscope, which offers the best IMU sensor with an architecture for processing acceleration and angular rate...
Read More
|