Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Active

Free

LSM6DSV80XTR

6-axis IMU (inertial measurement unit) with high-g accelerometer, embedded AI, and sensor fusion for wearables and sport trackers

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSV80X is a breakthrough in the world of wearable technology. Its ability to handle both high and low acceleration values, combined with its energy efficiency and advanced processing capabilities, makes it a sensor for anyone looking to acquire data for in-depth analysis and achieve better...
Read More

Key features
  • Dedicated and independent gyroscope, low-g and high-g accelerometer channels, and data processing
  • Smart FIFO up to 4.5 KB
  • Dual accelerometer channels
    • Low-g channel ±2/±4/±8/±16 g full scale
    • High-g channel ±32/±64/±80 g full scale
  • ±250/±500/±1000/±2000/±4000 dps full scale
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Programmable finite state machine for high-g and low-g accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded sensor fusion low-power (SFLP) algorithm
  • Embedded temperature sensor
  • Independent I/O supply
    • I²C voltage range: 1.62 V to 3.6 V
    • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
  • Supply current
    • 6-axis configuration @ 0.67 mA in combo high-performance mode
    • 9-axis configuration @ 0.80 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant
In stock
Quantity $ per unit Savings
1-4$8.312%
5-9$7.0114%
10-49$6.5120%
50-99$5.6830%
100-250$5.4833%
Contact sales
$8.31
$8.14
or
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameLGA 14L 2.5x3x0.86 mm

The LSM6DSV80X is a breakthrough in the world of wearable technology. Its ability to handle both high and low acceleration values, combined with its energy efficiency and advanced processing capabilities, makes it a sensor for anyone looking to acquire data for in-depth analysis and achieve better...
Read More

Key features
  • Dedicated and independent gyroscope, low-g and high-g accelerometer channels, and data processing
  • Smart FIFO up to 4.5 KB
  • Dual accelerometer channels
    • Low-g channel ±2/±4/±8/±16 g full scale
    • High-g channel ±32/±64/±80 g full scale
  • ±250/±500/±1000/±2000/±4000 dps full scale
  • SPI / I²C & MIPI I3C® v1.1 serial interface with main processor data synchronization
  • Programmable finite state machine for high-g and low-g accelerometer, gyroscope, and external sensor data processing with high rate @ 960 Hz
  • Machine learning core with exportable features and filters for AI applications
  • Embedded adaptive self-configuration (ASC)
  • Embedded sensor fusion low-power (SFLP) algorithm
  • Embedded temperature sensor
  • Independent I/O supply
    • I²C voltage range: 1.62 V to 3.6 V
    • SPI / MIPI I3C® extended voltage range: 1.08 V to 3.6 V
  • Supply current
    • 6-axis configuration @ 0.67 mA in combo high-performance mode
    • 9-axis configuration @ 0.80 mA in combo high-performance mode
  • Compact footprint: 2.5 mm x 3 mm x 0.83 mm
  • ECOPACK and RoHS compliant