Active
6-axis IMU with embedded sensor fusion, I3C, OIS/EIS for smart applications
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV is a high-end, low-noise, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user interface,...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-4 | $4.05 | 2% |
| 5-9 | $3.63 | 9% |
| 10-24 | $3.47 | 13% |
| 25-49 | $3.28 | 17% |
| 50-99 | $3.15 | 21% |
| 100-250 | $3.04 | 23% |
| 250 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | LGA 14L 2.5x3x0.86 mm |
The LSM6DSV is a high-end, low-noise, low-power 6-axis small IMU, featuring a 3-axis digital accelerometer and a 3-axis digital gyroscope, that offers the best IMU sensor with a triple-channel architecture for processing acceleration and angular rate data on three separate channels (user interface,...
Read More
|