Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today. Flat $5.99 shipping rate worldwide throughout May - no code needed! Start your design today.

LSM9DS1TR

Active

9-axis iNEMO inertial module (IMU): 3D magnetometer, 3D accelerometer, 3D gyroscope with I2C and SPI

Quantity $ per Unit Savings
1 - 9$24.990%
10 - 24$23.058%
25 - 99$22.0112%
100 - 500$19.7421%
Contact Sales
Out of stock
$24.99
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTFLGA 3.5X3X1 24L

The LSM9DS1 is a system-in-package featuring a 3D digital linear acceleration sensor, a 3D digital angular rate sensor, and a 3D digital magnetic sensor.


The LSM9DS1 has a linear acceleration full scale of ±2g/±4g/±8/±16 g, a magnetic field full scale of ±4/±8/±12/±16 gauss and an angular rate of ±245/±500/±2000 dps.


The LSM9DS1 includes an I2C serial bus interface supporting standard and fast mode (100 kHz and 400 kHz) and an SPI serial standard interface.


Magnetic, accelerometer and gyroscope sensing can be enabled or set in power-down mode separately for smart power management.


The LSM9DS1 is available in a plastic land grid array package (LGA) and it is guaranteed to operate over an extended temperature range from -40 °C to +85 °C.

Key features
  • 3 acceleration channels, 3 angular rate channels, 3 magnetic field channels
  • ±2/±4/±8/±16 g linear acceleration full scale
  • ±4/±8/±12/±16 gauss magnetic full scale
  • ±245/±500/±2000 dps angular rate full scale
  • 16-bit data output
  • SPI / I2C serial interfaces
  • Analog supply voltage 1.9 V to 3.6 V
  • “Always-on” eco power mode down to 1.9 mA
  • Programmable interrupt generators
  • Embedded temperature sensor
  • Embedded FIFO
  • Position and motion detection functions
  • Click/double-click recognition
  • Intelligent power saving for handheld devices
  • ECOPACK®, RoHS and “Green” compliant
Associated Products