🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

M24128BFTW20I/90

M24128BFTW20I/90

Active

M24128-BFDW6TP

128 Kbit Serial I2C Bus EEPROM

Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M24128 is a 128-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits.The M24128-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24128-BR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24128-BF and M24128-DF can...
Read More

Key features
  • Packages
    • Compatible with following I2C bus modes:
      • 1 MHz
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 64 byte
      • Additional write lockable page (M24128-D order codes)
    • Single supply voltage range:
      • 1.7 V to 5.5 V over –40 °C / +85 °C
      • 1.6 V to 5.5 V over 0 °C / +85 °C
    • Write:
      • Byte write within 5 ms
      • Page write within 5 ms
    • Operating temperature range:
      • from -40 °C up to +85 °C
    • Random and sequential read modes
    • Write protect of the whole memory array
    • Enhanced ESD/latch-Up protection
    • More than 4 million write cycles
    • More than 200-years data retention
    • RoHS-compliant and Halogen-free (ECOPACK2)
    • SO8 ECOPACK2
    • TSSOP8 ECOPACK2
    • UFDFPN8 ECOPACK2
    • WLCSP ECOPACK2
    • UFDFPN5 ECOPACK2
    • Unsawn wafer (each die is tested)
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
Supply Voltage Min Volt1.6
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTSSOP-8L

The M24128 is a 128-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits.The M24128-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24128-BR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24128-BF and M24128-DF can...
Read More

Key features
  • Packages
    • Compatible with following I2C bus modes:
      • 1 MHz
      • 400 kHz
      • 100 kHz
    • Memory array:
      • 128 Kbit (16 Kbyte) of EEPROM
      • Page size: 64 byte
      • Additional write lockable page (M24128-D order codes)
    • Single supply voltage range:
      • 1.7 V to 5.5 V over –40 °C / +85 °C
      • 1.6 V to 5.5 V over 0 °C / +85 °C
    • Write:
      • Byte write within 5 ms
      • Page write within 5 ms
    • Operating temperature range:
      • from -40 °C up to +85 °C
    • Random and sequential read modes
    • Write protect of the whole memory array
    • Enhanced ESD/latch-Up protection
    • More than 4 million write cycles
    • More than 200-years data retention
    • RoHS-compliant and Halogen-free (ECOPACK2)
    • SO8 ECOPACK2
    • TSSOP8 ECOPACK2
    • UFDFPN8 ECOPACK2
    • WLCSP ECOPACK2
    • UFDFPN5 ECOPACK2
    • Unsawn wafer (each die is tested)