Active
128 Kbit Serial I2C Bus EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN5 |
The M24128 is a 128-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits.The M24128-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24128-BR with a supply voltage from 1.8 V to 5.5 V, and M24128-BF and M24128-DF with a supply voltage...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.41 | 0% |
| 10-24 | $0.38 | 7% |
| 25-49 | $0.37 | 10% |
| 50-99 | $0.36 | 11% |
| 100-249 | $0.36 | 13% |
| 250-499 | $0.35 | 16% |
| 500 | $0.34 | 18% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | DFN5 |
The M24128 is a 128-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits.The M24128-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24128-BR with a supply voltage from 1.8 V to 5.5 V, and M24128-BF and M24128-DF with a supply voltage...
Read More
|