Active
128-Kbit serial I2C bus EEPROM with unique identifier
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The M24128-U is a 128-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits. It can operate with a supply voltage of 1.7 V to 5.5 V, over an ambient temperature range from -40 °C to +85 °C.The device offers an additional page, named the identification...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.33 | 1% |
| 10-24 | $0.32 | 4% |
| 25-49 | $0.31 | 6% |
| 50-99 | $0.30 | 8% |
| 100-249 | $0.30 | 10% |
| 250-499 | $0.29 | 12% |
| 500 | $0.28 | 15% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO-8 |
The M24128-U is a 128-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 16 K × 8 bits. It can operate with a supply voltage of 1.7 V to 5.5 V, over an ambient temperature range from -40 °C to +85 °C.The device offers an additional page, named the identification...
Read More
|