Active
128-Kbit serial I2C bus EEPROM 4 balls CSP configurable device addressing
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
This EEPROM device supports standard I²C instruction set.The M24128X-FCU is a 128-Kbit I2C-compatible EEPROM (electrically erasable PROgrammable memory) organized as 16 K × 8 bits and delivered in a 4-ball WLCSP package.The M24128X-FCU can operate with a supply voltage of 1.7 V to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.60 | 0% |
| 10-24 | $0.57 | 6% |
| 25-49 | $0.55 | 8% |
| 50-99 | $0.54 | 10% |
| 100-249 | $0.53 | 12% |
| 250-499 | $0.51 | 14% |
| 500 | $0.50 | 16% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
This EEPROM device supports standard I²C instruction set.The M24128X-FCU is a 128-Kbit I2C-compatible EEPROM (electrically erasable PROgrammable memory) organized as 16 K × 8 bits and delivered in a 4-ball WLCSP package.The M24128X-FCU can operate with a supply voltage of 1.7 V to...
Read More
|