NRND
256 Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.52 | 0% |
| 10-24 | $0.49 | 6% |
| 25-49 | $0.48 | 8% |
| 50-99 | $0.47 | 10% |
| 100-249 | $0.46 | 12% |
| 250-499 | $0.44 | 15% |
| 500 | $0.43 | 17% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and...
Read More
|