M24256-DRDW6TP NRND

256 Kbit serial I2C bus EEPROM
Supply Voltage Min Volt1.8
Supply Voltage Max Volt5.5
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius85.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
ROHS Compliance GradeEcopack2
GradeIndustrial
Package NameTSSOP8
Key Features
  • Compatible with all I2C bus modes:
    • 1 MHz
    • 400 kHz
    • 100 kHz
  • Memory array:
    • 256 Kbit (32 Kbyte) of EEPROM
    • Page size: 64 byte
    • Additional Write lockable page (M24256-D order codes)
  • Single supply voltage and high speed:
    • 1 MHz clock from 1.7 V to 5.5 V
  • Write:
    • Byte Write within 5 ms
    • Page Write within 5 ms
  • Operating temperature range:
    • from -40 °C up to +85 °C
  • Random and sequential Read modes
  • Write protect of the whole memory array
  • Enhanced ESD/Latch-Up protection
  • More than 4 million Write cycles
  • More than 200-years data retention
  • Packages
    • SO8 ECOPACK2®
    • TSSOP8 ECOPACK2®
    • UFDFPN8 ECOPACK2®
    • WLCSP ECOPACK2®
    • Unsawn wafer (each die is tested)

The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR and M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and M24256-DF can operate with a supply voltage from 1.7 V to 5.5 V. All these devices operate with a clock frequency of 1 MHz (or less), over an ambient temperature range of –40 °C / +85 °C.

Out of stock
$0.89
Range Unit Price Savings
1 - 500$0.890%
Contact Sales