Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
256 Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WAFER |
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and...
Read More
|
| Supply Voltage Min Volt | 1.7 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Not Applicable |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WAFER |
The M24256 is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256-BW can operate with a supply voltage from 2.5 V to 5.5 V, the M24256-BR AND M24256-DR can operate with a supply voltage from 1.8 V to 5.5 V, and the M24256-BF and...
Read More
|