Active
256-Kbit serial I2C bus EEPROM with configurable device address
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24256E-F is a 256-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K x 8 bits. It can operate with a supply voltage from 1.65 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature ranging from -40 °C to +85 °C. It can also...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.35 | 3% |
| 10-24 | $0.33 | 3% |
| 25-49 | $0.32 | 5% |
| 50-99 | $0.32 | 7% |
| 100-249 | $0.31 | 9% |
| 250-499 | $0.30 | 12% |
| 500 | $0.29 | 14% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TSSOP-8L |
The M24256E-F is a 256-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K x 8 bits. It can operate with a supply voltage from 1.65 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature ranging from -40 °C to +85 °C. It can also...
Read More
|