Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
256-Kbit serial I2C bus EEPROM with configurable device address
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO8 |
The M24256E-F is a 256-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K x 8 bits. It can operate with a supply voltage from 1.65 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature ranging from -40 °C to +85 °C. It can also...
Read More
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SO8 |
The M24256E-F is a 256-Kbit I²C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K x 8 bits. It can operate with a supply voltage from 1.65 V to 5.5 V with a clock frequency up to 1 MHz, over an ambient temperature ranging from -40 °C to +85 °C. It can also...
Read More
|