Active
256-Kbit serial I2C bus EEPROM
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24256X-F is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256X-F can operate with a supply voltage from 1.65 V to 3.6 V, with a clock frequency up to 1 MHz, over an ambient temperature range from -40 °C to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.45 | 0% |
| 10-24 | $0.43 | 5% |
| 25-99 | $0.41 | 9% |
| 100-249 | $0.40 | 11% |
| 250-499 | $0.39 | 14% |
| 500 | $0.38 | 16% |
| 500 + |
Contact sales |
|
| Supply Voltage Min Volt | 1.6 |
| Supply Voltage Max Volt | 5.5 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 85.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | WLCSP ULTRA-THIN |
The M24256X-F is a 256-Kbit I2C-compatible EEPROM (electrically erasable programmable memory) organized as 32 K × 8 bits.The M24256X-F can operate with a supply voltage from 1.65 V to 3.6 V, with a clock frequency up to 1 MHz, over an ambient temperature range from -40 °C to...
Read More
|